Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Electropneumaticly actuated valve, monostable - size 10.5
Stückliste
E521-16-10-K11
MOD
Mod.
E521-16-10-K1
VDC
A
29.0 mm
ATT1
Attachi 1-3-5
M5
ATT2
Attachi 2-4
M5
PM
P. min pilotaggio
1 bar
PD
P. es.
1/ 7 bar
PT
Portata
200 Nl/min
INFO
Infotext
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models