Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Blanking plate for manifolds - base mounted valves (1) - Series EN 16
Stückliste
TP-EN531
MOD
TP-EN531 mm
PASSO
Size
16 mm
A
60 mm
B
14.7 mm
C
12 mm
D
3.2 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir