Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series 2 / 234-985 - Mechanically operated minivalves
Stückliste
235-985
IDNR
Ident number
MOD
Mod.
HUB
mm
PD
Pressione d`esercizio
2 ÷ 10 bar
QN
Flow rate Nl/min
60NL/min
FD
Actuating force
a 6 bar =6N
ATTACCHI
Thread port
mm
DISPOSITIVI
Activity
Actuating plunger
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models