Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Minivalves-Series 2
Stückliste
235-905
IDNR
Ident number
MOD
Mod.
PHY
Ø
22 mm
PD
Operating pressure
2÷8 bar bar
PT
Flow rate
60NL/min
FD
Actuating force
7N
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models