Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Cylinders Series 40 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Stückliste
40M2L200A0050
IDNR
Ident number
SERIE
Series
40 mm
PHY
Ø
mm
VERSION
Version
M = standard, magnetic
FUNZ
Operation
MAT
Materials
TYP
Construction
HUBT
Stroke
HUB
Stroke Cylinder
mm
HUB1
Jutting parts rod
mm
Enter value for HUB1
Jutting parts rod
mm
cm
inch
ft
ES
rod seals viton
INFO
Infotext
Информация
Infotext
XV
mm
LSTELO
extended piston
mm
Enter value for LSTELO
extended piston
mm
cm
inch
ft
A
Ø
mm
KK
B
Ø D11
mm
D
mm
G
12 mm
F
mm
AM
0/+2
mm
H
mm
EE
WH
mm
L1
mm
L2
mm
VD
mm
N
mm
P
Q
mm
TG
mm
E
mm
SW1
mm
SW2
mm
SW3
mm
SW4
mm
HUBA
Cushion stroke front spring
HUBP
Cushion stroke rear spring
XV1
XV1±2
mm
XV2
XV2±2
mm
XV3
XV3±2
mm
TM
h14
mm
TK
mm
TD
e9
mm
TL
h14
mm
UW
mm
R
0.2 mm
NBX
Coding
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели