Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Mod. ZS - 90° Swivel combination
Stückliste
ZS-160*
IDNR
Ident number
MOD
Mod.
PHY
Ø cyl.
mm
TE
TR
mm
AB
Ø
18.0 mm
AH
140 mm
C
mm
G
mm
CD
Ø
30 mm
UL
XD
+
mm
G3
mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models