Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series QCTF and QCBF cylinders with integrated guide
Stückliste
QCTF2A025A020
IDNR
Ident number
SERIE
Series
QC mm
PHY
Ø
mm
SC
Type of bearing
VERSION
Version
F = body mounted with moving flanges
FUNZ
Operation
2 = double - acting
MAT
Materials
A = anodized aluminium body rolled stainless steel 303 piston rod rolled stainless steel 420B columns for QTC
TYP
Cushion
HUBT
Stroke
HUB
Stroke Cylinder
mm
HUB1
Jutting parts rod
mm
Enter value for HUB1
Jutting parts rod
mm
cm
inch
ft
INFO
Infotext
Information
Infotext
C
mm
O2
24 mm
O4
mm
A
mm
D
mm
E1
mm
E2
mm
F
G 1/8
F1
mm
F2
mm
F3
mm
F4
mm
F5
mm
F6
mm
G1
mm
G2
mm
G3
- mm
H
mm
H1
mm
L1
mm
L2
mm
L3
mm
M1
mm
M2
mm
N
mm
O1
mm
O3
mm
P1
N°4x
P2
N°4x
P3
Q
mm
R
mm
S
mm
T
- mm
U
- mm
Y
mm
Y1
mm
Y2
mm
Y3
3 mm
Y4
6 mm
X
mm
X1
mm
X2
mm
J
mm
K
NBX
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models