Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Manifold regulators
Stückliste
MX2-1/2-M00
IDNR
Ident number
MOD
Mod.
MANOMETRO
Pressure gauge
DIREZFLUS
Flow direction
mm
A
G 1/2
B
0-12 bar mm
C
70.0 mm
D
45 mm
E
Ø4 mm
F
M47x1.5 mm
G
67.7 mm
H
74.5 mm
I
68 mm
M
45 mm
N
166.0 mm
P
78.0 mm
Q
5 mm
R
88.0 mm
S
50.5 mm
T
37.5 mm
U
0÷15 mm
PESO
Weight
0.6 kg
HUB
mm
Enter value for HUB
mm
cm
inch
ft
INFO
Information
Infotext
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models