Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Pressure microregulator Series M
Stückliste
M008-R75-VS
IDNR
Ident number
MOD
Mod.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
76 mm
B
37 mm
C
39 mm
F
10 mm
G
27 mm
I
28 mm
L
30x1.5
M
45 mm
N
45 mm
R
3 mm
S
mm
Enter value for S
mm
cm
inch
ft
U
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models