Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
AIRBEST
Description
SBA - 1.5 bellows suction cup
Bill of material
SBA22N
MODEL
Model
SBA
DS
Specifications
mm
MS
Material&specification
CF
Connection thread
PHS
Plug size
D
mm
H
mm
A
mm
G
-
G1
0.000 mm
LG
1.0 mm
D1
mm
D2
d
mm
D3
d1
mm
H1
h
mm
H2
h2
0.0 mm
S
0.0 mm
Y
mm
INFOTEXT
Reference
PDF file
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models