Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AIRBEST
Description
AEVC - aa
Bill of material
AEVC10
MODEL
Series
AEVC
NOZZLE
nozzle diameter
MT
mounting type
THREAD
mounting thread
B
0 mm
B2
0 mm
B3
0.0 mm
D1
d
0.0 mm
G1
G11
0.000 mm
G2
G3
G31
0.000 mm
H
0 mm
L
0 mm
L2
0 mm
L3
0 mm
X1
0 mm
X2
0 mm
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models