Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
Aircomp
Description
12 shut-off slow start combination - SVAV 1/2"
Bill of material
0752800005
CODE
Code
REF
Reference
V
Version
Q
Flow rate (P1=6,30 bar DP= 1 bar)
3075 Nl/min
QS
Exhaust Flow rate (p1=10 bar DP= 1 bar)
1000 Nl/min
C
IN-OUT Connections
G1/2” Pollici
CC
exhaust port
G1/4" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
TT
Voltage
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
Kg
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD