Catalog navigation
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Company
Aircomp
Description
FR+L Unit - FR+L 1/4” 04
Bill of material
0420600194
CODE
Code
REF
Reference
QMAX
Flow rate (P1= 6,3 bar DP= 1 bar)
980 Nl/min
CR
pressure range
bar
C
IN-OUT Connections
G1/4” Pollici
G
Filter filtering degree
µm
PMAX
Max Inlet pressure
16 bar
PS
Drain working pressure
bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
25 Nm
P
Weight
0,32 Kg
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD