Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Aircomp
Description
F+R+L Unit - F+R+L 3/8” 050
Bill of material
0501500025
CODE
Code
REF
Reference
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
1500 Nl/min
CR
pressure range
bar
C
IN-OUT Connections
G3/8” Pollici
G
Filter filtering degree
µm
PMAX
Working pressure
0,5 – 12,5 bar
PS
Drain working pressure
bar
CT
bowl capacity
42 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
60 Nm
P
Weight
0,776 Kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD