Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Aircomp
Description
F+MF+CF Unit - F 5 TT SS+MF 0,01
Bill of material
0420800003
CODE
Code
REF
Reference
QMAX
recommended Max Flow rate (P1= 10 bar DP= 1 bar)
180 Nl/min
C
IN-OUT Connections
G1/4” Pollici
G
Filter filtering degree
5 µm
GM
Microfilter filtering degree
0,01 µm
PMAX
Working pressure
16 bar
PS
Drain working pressure
bar
CT
bowl capacity
22 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
25 Nm
P
Weight
0,33 Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型