Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
Pressure regulator for water - MR 1/8” 035 06 A
Bill of material
0350100006
CODE
Code
0350100006
REF
Reference
MR 1/8” 035 06 A
CR
pressure range
0-6 bar
Q
Flow rate (P1=6,30 bar DP= 1 bar)
3,75 Nl/min
C
Connection
G1/8" Pollici
PMAX
Max Inlet pressure
10 bar
T
Working temperature
50 °C
CP
Max Torque
20 Nm
P
Weight
0,08 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models