Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aircomp
Description
Pressure regulator - R 1'' 095
Bill of material
0950100002
CODE
Code
REF
Reference
CR
pressure range
bar
Q
Flow rate (P1=6,30 bar DP= 1 bar)
15000 Nl/min
C
Connection
G1" Pollici
PMAX
Max Inlet pressure
0,5 – 12,5 bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
1,721 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models