Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aircomp
Description
carbon filter - CF 042 1/4 CA
Bill of material
0420200301
CODE
Code
REF
Reference
C
Connection
G1/4" Pollici
PMAX
Max Inlet pressure
16 bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
25 Nm
P
Weight
0,1 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models