Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
carbon filter - CF 052 1/2 CA PE
Bill of material
0521200300
CODE
Code
0521200300
REF
Reference
CF 052 1/2 CA PE
C
Connection
G1/2" Pollici
PMAX
Max Inlet pressure
12,5 bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,23 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models