Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4" 22 3 PS PM - 3-2 Sensible pushrod valve
Bill of material
1272533001
CODE
Code
REF
Reference
F
Function
3-2
C
Connection
G1/8 Pollici
Q
Flow rate
750 Nl/min
R
Return
PM
O
Option
P
Working pressure
1÷10 Bar
FA
Thrust force (6 bar)
9 N
TA
Valve size
22 mm
M
Material
Metallo
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir