Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTH12-200W - Ball Screw Drive
Bill of material
KTH12-L05-100-BC-M20-C3
MODEL
Model
KTH12
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw Lead
mm
S
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BR
Motor Brake
HS
Home Sensor
LS
Limit Sensor
SO
Slide oil
K
Keyway
MOTOR
Motor
L
366.5 mm
A
200 mm
M
0
N
4
KG
6.6 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models