Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTB10 - Belt Drive
Bill of material
KTB10-L32-100-L-M10-C3
MODEL
Model
KTB10
BT
Belt Type
LEAD
Lead
32 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
SO
Slide oil
MOTOR
Motor
L
410 mm
A
200 mm
M
0 unit
N
4 unit
KG
6.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models