Catalog navigation
Seleção de modelos em CAD
Available products: 40
HELP_VARIABLE
Company
Alfa Laval
Description
Tube holder for ISO
Bill of material
9612411108
IDNR
Item number
DESC
Description
STANDARD
Standard
ISO
SIZE
DN
mm
TYPE
Type
ATT
Attachment
MATERIAL
Material
1.4301 (304)
ALSIS
AlfaLaval code
5082
A
Width
mm
B
Height
mm
C
Width
20 mm
OD
Outer diameter
mm
ID
Inner diameter
mm
H
Hole distance
mm
S
Thickness
4 mm
D
Tube diameter
mm
W
Weight
kg
INFO
Data sheet
Data sheet
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD