Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
B7MMW - Tee
Bill of material
9634047809
IDNR
Item number
9634047809
NAME
Name
B7MMW-1-316L-7
DESC
Description
TEE
SHAPE
Shape
Tee
STANDARD
Standard
ASME
MATERIAL
Material
316L
SURFACE
Surface
#7
SIZEINCH
Size
1 palec
SIZEMM
Size
25.4 mm
A1
Height
66.70 mm
A2
Height
66.70 mm
OD1
Diameter
25.40 mm
OD2
Diameter
25.40 mm
ID1
Diameter
22.10 mm
ID2
Diameter
22.10 mm
F2
Diameter
50.40 mm
F3
Diameter
50.4 mm
FH2
Height
2.85 mm
FH3
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    Alfa Laval
    B7MP - Tee-Flange three ends
    Alfa Laval
    B7RMP - Tee Reducing-Flange three ends
    Alfa Laval
    L2CM - Bend 90
    Alfa Laval
    B7RWWW - Tee Reducing
    Alfa Laval
    B7WMM - Tee
    Alfa Laval
    B7RMPS - Tee Reducing-Flange three ends
    Definox
    Fitting - Flange clamp SMS DIN11864-3
    Definox
    Fitting - Clamp ASTM
    Alfa Laval
    Liner Long SMS
    Alfa Laval
    Tee
    Alfa Laval
    Tee, Short Outlet
    Alfa Laval
    End Cap Chain
    Alfa Laval
    B7MP - Tee-Flange three ends
    Alfa Laval
    40MP - Gasket 40MP
Previews
3D
Dimenze
2D
Stáhnout CAD model