Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
14MPHT - Hose adapter
Bill of material
210719
IDNR
Item number
210719
NAME
Name
14MPHT-4-316L-PL
DESC
Description
TC x Tygon Hose 20Ra/Pol OD
SHAPE
Shape
HOSE ADAPTER
SIZEINCH
Size
4 palec
SIZEMM
Size
101.6 mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
PL (SF1)
A1
Height
117.50 mm
OD1
Diameter
101.60 mm
ID1
Diameter
97.40 mm
F1
Height
118.90 mm
FH1
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model