Catalog navigation
CAD模型選擇
可提供的產品: 22
HELP_VARIABLE
Company
Alfa Laval
Description
14WMPS - Short Ferrule
Bill of material
610280
IDNR
Item number
NAME
Name
TYPE
Type
DESC
Description
SHAPE
Shape
SIZEINCH
Size
Inch
SIZEMM
Size
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
ALSIS
AlfaLaval code
5056
CERTIFICATE
Certificate
3A
A1
Height
mm
OD1
Diameter
mm
ID1
Diameter
mm
F1
Height
mm
FH1
Height
mm
W
Weight
kg
INFOROW
Product Specification
Data Sheet ROW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型