Catalog navigation
Výběr CAD modelu
Available products: 18
HELP_VARIABLE
Company
Alfa Laval
Description
B2KMP - Bend 45-Flange two ends
Bill of material
9634003027
IDNR
Item number
DESC
Description
SHAPE
Shape
Bend 45-Flange two ends
SIZEINCH
Size
palec
SIZEMM
Size
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
CERTIFICATE
Certificate
3A
ANG1
Angle
45 °
A1
Height
mm
A2
Height
mm
ID1
Diameter
mm
OD1
Diameter
mm
R1
Radius
mm
F1
Diameter
mm
F2
Diameter
mm
FH1
Height
mm
FH2
Height
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    Alfa Laval
    B2KMW - Bend 45-Flange one end
    Alfa Laval
    B2CMP - Bend 90-Flange two ends
    Alfa Laval
    B2KS - BPE Weld 45
    Alfa Laval
    B31S-14MP - Reducer Concentric
    Alfa Laval
    B7WWMS - Tee-Flange stud
    Alfa Laval
    B7MPS - Tee-Flange three ends
    Alfa Laval
    B2S - Bend 90
    Alfa Laval
    B7MP - Tee-Flange three ends
    Alfa Laval
    14WMPS - Short Ferrule
    Alfa Laval
    2WCL - Bend 90
    Alfa Laval
    2WK - Bend 45
    Alfa Laval
    40MP - Gasket 40MP
    Alfa Laval
    B2KMP - Bend 45-Flange two ends
    Alfa Laval
    SBV MAN - Sanitary ball valves Manual
Previews
3D
Dimenze
2D
Stáhnout CAD model