Catalog navigation
Selección de modelo CAD
Productos disponibles: 17
HELP_VARIABLE
Company
Alfa Laval
Description
B7MP - Tee-Flange three ends
Bill of material
9634003226
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Tee-Flange three ends
STANDARD
Standard
ASME BPE
MATERIAL
Material
1.4404 (316L)
SURFACE
Surface
CERTIFICATE
Certificate
3A
ALSIS
AlfaLaval code
5037
SIZEINCH
Size
Pulgada
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
F1
Diameter
mm
F2
Diameter
mm
FH1
Height
mm
FH2
Height
mm
FH3
Height
mm
W
Weight
kg
INFO
Product Specification
Data Sheet
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD