Catalog navigation
Wybór modelu CAD
Dostępne producty: 15
HELP_VARIABLE
Company
Alfa Laval
Description
BS4825 - Eccentric Reducer
Bill of material
9612927624
IDNR
Item number
DESC
Description
SIZE
SIze
mm
SHAPE
Shape
Eccentric Reducer
STANDARD
Standard
BS4825
MATERIAL
Material
1.4404 (316L)
ESF
External surface finish
Polished
ISF
Internal surface finish
Raw
OD1
Outer diameter
mm
ID1
Inner diameter
mm
T1
Thickness
mm
OD2
Outer diameter
mm
ID2
Inner diameter
mm
T2
Thickness
1.60 mm
L
Length
mm
W
Weight
kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD