Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Alfa Laval
Description
BS4825 - RJT Hex nut
Bill of material
9611300577
IDNR
Item number
DESC
Description
SHAPE
Shape
Nut
STANDARD
Standard
BS4825
MATERIAL
Material
1.4301 (304)
SURFACE
Surface
Machined
THREAD
Thread type
Triangular type
ALSIS
AlfaLaval code
5047
SIZE
Size
mm
A
Diameter
mm
B
Width
22 mm
C
Thread
D
Diameter
mm
W
Weight
kg
INFO
Data sheet
Data sheet
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model