您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9611300899
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_male_part_idf.prj},{NB=9611300899},{IDNR=9611300899},{NAME=MALE PART IDF 101.6-316L},{DESC=IDF},{SHAPE=Male Part},{STANDARD=IDF},{MATERIAL=1.4404},{SURFACE=Machined},{A1=22},{A2=16.0},{FH1=3},{F1=118.14},{OD1=102.5},{OD2=108.7},{ID1=97.6},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Alfa Laval
Description
Male Part IDF
Bill of material
9611300899
IDNR
Item number
9611300899
9611300899
NAME
Name
MALE PART IDF 101.6-316L
MALE PART IDF 101.6-316L
DESC
Description
IDF
IDF
SHAPE
Shape
Male Part
STANDARD
Standard
IDF
MATERIAL
Material
1.4404
SURFACE
Surface
Machined
A1
Height
22
22
mm
F1
Height
118.14
118.14
mm
ID1
Diameter
97.6
97.6
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求