Catalog navigation
CAD模型选择
停产产品
本产品自 2021年10月1日停产
对应替代品
未指定有效的替换零件。如有疑问,请联系制造商。
可提供的产品: 22
HELP_VARIABLE
Company
Alfa Laval
Description
Standard (US), Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleaning, DN-125 - Mixproof Valve
Bill of material
9613077697
IDNR
Valves Order Code
CODE
CAS CODE INPUT
PRODUCT
Product Type
US Version Standard
INFO
Data Sheet
Data Sheet
AVAILABILITY
Discontinued
CAS2VIS
Lower Valve body size
DN-125
CAS3VIS
Upper Valve body size
DN-125
CAS5VIS
House configuration
Welded houses
CAS7VIS
Fittings on ports
CAS8VIS
Fittings on ports
CAS9VIS
Fittings on ports
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Lower
CAS13VIS
Spiral Cleaning of spindel
No
CAS14VIS
Spiral cleaning of leakage chamber
No
CAS15VIS
Internal cleaning (Seat lift)
CAS16VIS
Actuator size
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型