Catalog navigation
Селекция на CAD модел
Discontinued product
Product discontinued since 1.10.2021 г..
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Налични продукти: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Tank Outlet (US), No Spiral Cleaning, No Spiral Clean Leakage Chamber, DN-80 - Mixproof Valve
Bill of material
9613303319
IDNR
Valves Order Code
9613303319
CODE
CAS CODE INPUT
MP(2):TOXXX080UXXX1BXXNNEUNNB3TXXXY
PRODUCT
Product Type
US Version Tank Outlet
INFO
Data Sheet
Data Sheet
AVAILABILITY
Discontinued
CAS2VIS
Lower Valve body size
XXX
CAS3VIS
Upper Valve body size
DN-80
CAS5VIS
House configuration
Tank Outlet
CAS7VIS
Fittings on ports
X
CAS8VIS
Fittings on ports
X
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Upper
CAS13VIS
Spiral Cleaning of spindel
No
CAS14VIS
Spiral cleaning of leakage chamber
No
CAS15VIS
Internal cleaning (Seat lift)
Both
CAS16VIS
Actuator size
4-Basic
CAS17VIS
Connection Type
Tank flange
CAS18VIS
Connection Size
XXX
CAS19VIS
Supplied with Tube/Flange
Yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели