Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
American Cylinder
Description
Stainless Steel - Stainless Series Cylinders
Bill of material
875SNS-0.50
PN
Part No.
BORE
Bore Size
Inch
ACT
Action Type
MOD
Mounting Style
STRS
Stroke Length Selection
STROKE
Stroke Length
Inch
VOL
Volume
N/A ln^3
RODE
Rod Extension
SRODE
Special Rod Extension
RPB
Pivot Style
POR
Port Orientation
BMP
Bumpers
FES
Seal Compound
LUB
Lubrication
QWS
Quad-X Wiperseal
RODT
Rod End
ACF
Foot Brackets
ACP
Pivot Bracket
ACR
Rod Clevis
ACN
Mounting Nut
ACTB
Trunnion Bracket
LEN
Length
Inch
LEN2
Length2
0.00 Inch
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
Inch
H
Inch
J
K
Inch
KNOTE
K Note
-
L
Inch
M
Inch
N
Inch
P
R
Inch
S
Inch
T
- Inch
U
- Inch
V
- Inch
W
0.00 Inch
X
Inch
Y
0.00 Inch
Z
- Inch
AA
- Inch
BB
0.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models