Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920D - Hollow Rod Cylinder, double acting
Bill of material
62844
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
ZDKV100
push-pull force, work stroke at 100 bar
kN
ZDKV500
push-pull force, work stroke at 500 bar
mm
ZDKR100
push-pull force, back stroke at 100 bar
kN
ZDKR500
push-pull force, back stroke at 500 bar
mm
HUB
Stroke
mm
输入参数值: HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
mm
VV
Vol. work stroke
cm ³
VR
Vol. back stroke
cm ³
KFV
effective piston area, work stroke
cm ²
KFR
effective piston area, back stroke
cm ²
GEW
Weight
g
A
mm
D
Thread
mm
F
Diameter
mm
G
Thread HELI-COIL
K
mm
L
mm
L1
mm
M
Diameter
mm
N
Diameter
mm
P
Diameter
mm
R
Thread
英寸
S
Diameter
mm
CTN
Customs tariff number
84662098
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型