Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920G - Hollow Rod Cylinder with internal thread, single acting
Bill of material
63032
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
kN
ZDK400
push-pull force at 400 bar
kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMAX
Stroke
mm
V
Vol.
cm ³
KD
Diameter
mm
KF
effective piston area
cm ²
FK
Spring force min.
N
GEW
Weight
g
VERS
fuer Konfiguration
A
mm
D
Diameter
mm
F
Diameter
mm
K
mm
L
mm
M
Diameter
mm
N
Diameter
mm
R
Thread
Inch
P
Diameter
mm
GXL
G x Tiefe
mm
S
Width across flats
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models