Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6925 - Built-In Cylinder, single acting (350 bar)
Bill of material
68015
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
kN
DK350
Push Force at 350 bar
kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
C
Stroke
mm
V
Vol.
cm ³
KF
Piston area
cm ²
A
mm
B
mm
D
mm
E
Diameter
mm
F
Diameter
mm
G
Thread
mm
JXT
Thread x Depth
mm
K
mm
SW
Width across flats
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
VERS
fuer Konfiguration
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models