Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6925D - Built-In Cylinder, single and double acting
Bill of material
67900
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
ART
Type
DK100
Push Force at 100 bar
kN
RH100
Pull force at 100 bar
kN
DK350
Push Force at 350 bar
kN
RH350
Pull force at 350 bar
kN
C
Stroke
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VVH
Vol. work stroke
cm3
VRH
Vol. back stroke
cm3
KVH
Piston area work stroke
cm2
KRH
Piston area back stroke
cm2
GEW
Weight
g
A
Diameter
mm
B
mm
D
12.5 mm
E
mm
F
mm
G
Thread
mm
SW
Width across flats
mm
JXT
Thread x Depth
mm
K
mm
L
Diameter
mm
M
mm
N
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model