Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6935 - Hollow Rod Cylinder with internal thread, single and double acting
Bill of material
67892
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
HUB
mm
输入参数值: HUB
mm
cm
inch
ft
ZDKV100
push-pull force, work stroke at 100 bar
kN
ZDKV350
push-pull force, work stroke at 350 bar
kN
ZDKR100
push-pull force, back stroke at 100 bar
kN
ZDKR350
push-pull force, back stroke at 350 bar
kN
B
Stroke
mm
V
Vol.
cm ³
WK
effective piston area
cm ²
GEW
Weight
g
A
mm
C
mm
D
E
Diameter
mm
F
Diameter
mm
G
Thread
mm
H
mm
J
Thread
mm
K
Diameter
mm
L
mm
M
mm
N
mm
P
mm
Q
Diameter
mm
S
Diameter
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型