Catalog navigation
CAD Model seçimi
Uygun ürünler: 14
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926QN - Block Cylinder, single acting, with slot
Bill of material
63578
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
kN
DK500
Push Force at 500 bar
kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
mm
V
Vol.
cm ³
KL
Piston diameter
mm
WK
Piston area
cm ²
FK
Spring force min.
N
A
mm
B
mm
C
mm
E
Diameter
mm
F
mm
L
mm
M
mm
NXT
Thread x Depth
Q
mm
R
Thread
G 1/4
S
Width across flats
mm
W
Diameter
mm
X
mm
Y
mm
Z
mm
GEW
Weight
g
CTN
Customs tariff number
84662098
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir