Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6932 - Threaded Cylinder with spherical piston rod
Bill of material
60186
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
kN
DK500
Push Force at 500 bar
kN
HUB
mm
输入参数值: HUB
mm
cm
inch
ft
H
Stroke
mm
V
Vol.
cm ³
KL
Piston diameter
mm
WK
Piston area
cm ²
MD
Tightening torque
Nm
FK
Spring force min.
N
GEW
Weight
g
A
mm
B
mm
C
mm
E
Diameter
mm
G
Thread
mm
L
mm
R
mm
SW1
Width across flats
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型