Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6933 - Threaded Cylinder piston rod with internal thread
Bill of material
60012
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
kN
DK500
Push Force at 500 bar
kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
mm
V
Vol.
cm ³
KL
Piston diameter
mm
WK
Piston area
cm ²
MD
Tightening torque
Nm
FK
Spring force min.
N
GEW
Weight
g
A
mm
B
mm
C
mm
E
Diameter
mm
G
Thread
mm
KXT
Thread x Depth
mm
L
mm
P1
mm
O
3 mm
SW1
Width across flats
mm
SW2
Width across flats
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model