Catalog navigation
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_2w - Swing clamp, top-flange-mounting, precision design, double acting
Bill of material
562237
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
double acting
TYPVERS
version
SKS
Clamping force at 350 bar clamp
kN
SKL
Clamping force at 350 bar unclamp
kN
POS
Position
M
Clamping stroke
mm
N
Total stroke
mm
OPT
Options
OVS
Oil capacity clamp
cm3
OVL
Oil capacity unclamp
cm3
WKS
effective piston area Sp
cm^2
WKL
effective piston area Lo
cm^2
VQ
Max. oil flow rate Q
l/min.
A
Diameter
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
Diameter
mm
JXT
Thread x Depth
mm
K
Diameter
mm
L
mm
P
mm
Q
Diameter
mm
S
mm
T
mm
V
mm
X
Angle
°
Y
Diameter
mm
Z
Angle
°
AA
Angle
°
OR1
O-ring 1, Order number
AC
Thread
Inch
AD
Diameter
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
プレビュー
3D
情報
2D
ダウンロード(CADデータ)