Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972D - Pull-Down Clamp, hydraulic, double acting
Bill of material
320150
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SPS
Clamping force at 400 bar unclamp
kN
SPL
Clamping force at 400 bar clamp
kN
KD
Piston diameter
mm
OLS
Oil capacity clamp
cm³
OLL
Oil capacity unclamp
cm³
MDM
Tightening torque max.
Nm
SP
Clamping Jaws
SCR
Screw
mm
A
mm
C
mm
E
mm
F
mm
G
mm
H
Stroke
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
O
mm
P
mm
Q
mm
R
Thread
Inch
S
mm
T
mm
U
mm
V
Diameter
W
mm
X
M5
Z
mm
OR1
OR-1 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models