Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KK-xxL - Link clamp double acting, clamp arm left
Bill of material
328500
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
15 bar
SK
Clamping force at 100 bar
kN
KK
Piston force at 100 bar
kN
POS
Position
SHUB
Clamping stroke
mm
GHUB
Total stroke
mm
OPTION
Clamp arm
VSP
Vol. Sp
cm^3
VLO
Vol. Lo
cm^3
KFS
effective piston area Sp
cm^2
KFL
effective piston area Lo
cm^2
MD
Tightening torque
Nm
KSD
Piston rod diameter
mm
KD
Diameter
mm
A
mm
A1
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
Thread
Inch
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
I
mm
K
Diameter
mm
L
mm
M
mm
N
mm
O
mm
P
mm
R
mm
S
mm
U
mm
V
mm
X
°
G2
Diameter
mm
OR1
OR-1 - O-ring
161810
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir