Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KK - Link Clamp, double acting
Bill of material
328484
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
15 bar
SK
Clamping force at 100 bar
kN
KK
Piston force at 100 bar
kN
POS
Position
SHUB
Clamping stroke
mm
GHUB
Total stroke
mm
OPTION
Clamp arm
VSP
Vol. Sp
cm^3
VLO
Vol. Lo
cm^3
KFS
effective piston area Sp
cm^2
KFL
effective piston area Lo
cm^2
MD
Tightening torque
Nm
KSD
Piston rod diameter
mm
KD
Piston diameter
mm
A
mm
A1
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
Thread
英寸
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
I
mm
K
Diameter
mm
L
mm
M
mm
N
mm
O
mm
P
mm
R
mm
S
mm
U
mm
V
mm
X
°
G2
Diameter
mm
OR1
OR-1 - O-ring
161810
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型