Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-2 - Centring clamp MINI with two clamping points, double-acting
Bill of material
329052
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SK100
Clamping force at 100 bar
4.0 kN
SK350
Clamping force at 350 bar
14.0 kN
SP
Clamping
2
N
Clamping diameter
mm
Enter value for N
Clamping diameter
mm
cm
inch
ft
NMIN
min.
mm
NMAX
max.
mm
HUB
Stroke
3.0 mm
QMAX
Max. oil flow rate Q
1.0 l/min
B
Diameter
mm
C
11.3 mm
D
Diameter
mm
D1
Bolt diameter
12 mm
E
Diameter
16.0 mm
F
40 mm
G
Thread
M6 x 12 mm
J
8 mm
K
6 mm
L
mm
L1
45 mm
M
Diameter
45 mm
O
27 mm
P
mm
R
2.6 mm
S
4.0 mm
OR1
OR-1 - O-ring
409508
OR2
OR-2 - O-ring
537985
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir