Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6910-10 - Manual Seat Valve, 2/2-Way
Bill of material
181214
BESTNR
Order No.
181214
ARTNR
Article No.
6910-10
PDF
catalog sheet
PDF
BAU
Type
fuer O-Ring-Anschluss
BX
max. operating pressure
500 bar
BN
min. operating pressure
10 bar
Q
Nominal flow
12 l/min
VIS
Viscosity
10-500 c St
UT
Ambient temperature
-40 - +80 °C
SCHM
Switching torque
63 N cm
SCHW
Switching stroke
3.5 mm
SCHL
Switching angle
90°
OR1
OR-1 - O-ring
161554
GEW
Weight
400 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772181215
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models