Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6917F - Pressure control seat valve cartridge flange
Bill of material
326504
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
PX
Input pressure at P max.
500 bar
AN
Adjust. pressure at A min.
bar
AX
Adjust. pressure at A max.
bar
Q
Nominal flow
l/min
RD
Return line pressure at T
<= 20 bar
OR1
OR-1 - O-ring
493478
DI1
DI-1 Seal Order No.
407205
GEW
Weight
2100 g
CTN
Customs tariff number
84812010
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD