Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918-100 - Delay valve
Bill of material
556992
BESTNR
Order No.
556992
ARTNR
Article No.
6918-100
PDF
catalog sheet
PDF
BDX
max. operating pressure
350 bar
BDN
min. operating pressure
35 bar
ESV
Setting range for the delay
3 - 7 sec
Q
Nominal flow max.
11.4 l/min
OR1
OR-1 - O-ring
474429
FNH
Filteration
25 μm
GEW
Weight
1970 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009281
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели